??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1W-24-080-604-I
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1W-24-080-604-I
VERF
Availability
Available
BC
Order code
BAE00TL
TC
Artikelbezeichnung
BAE PS-XA-1W-24-080-604-I
PX
Product view
52760_02
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Heartbeat® power supplies with IO-Link interface
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 116 x 85 x 150 mm, Version = IP67, Mounting part = Flange mounting, Housing material = Aluminium PC, Connection (supply voltage IN) = 7/8"-Male, Connection (supply voltage OUT) = 7/8"-Female, Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 8 A, Output capacity max. = 192 W, Output current max. = 12 A for max. 4s, IP rating = IP67, with connector, Approval/Conformity = CE, cULus, WEEE, UKCA, Ambient temperature = -25...70 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.